Composites

Special Gripper SCG for Handling and Separating Carbon Composites Video 115

Special Gripper SCG for Handling and Separating Carbon Composites
Special Gripper SCG for Handling and Separating Carbon Composites

The Special Gripper SCG is particularly suitable for handling thin, porous and sensitive workpieces. The high volume flow of the gripper ensures secure holding even with porous material or workpieces that do not cover the entire suction surface. The gripper has the distinct features of a large contact surface and many suction openings closely set together. With its integrated vacuum generation, the Special Gripper SCG is a ready-to-connect gripping unit that has only the availability of compressed air as prerequisite. Minimal air consumption and very low-maintenance operation also ensure low operating costs.

Recommend current page

Follow Schmalz

  • Facebook_Vacuum Technology
  • YouTube_SchmalzMediaCenter
  • LinkedIn

Application Videos From the Industrie Aerospace