Logistics and Packaging

Layer gripping system SPZ for automated handling of cans in layersVideo 070

Layer gripping system SPZ for automated handling of cans in layers
Layer gripping system SPZ for automated handling of cans in layers

The layer gripping system SPZ can transport complete layers of 90 cans. The system is not bound to a particular can size, meaning that even entire layers of cans with different weights ranging from 16 kg to 34 kg do not represent a problem for the layer gripping system. The patented sealing foam prevents leakage and facilitates heavy holding forces, even for cans on a running conveyor belt.

Recommend current page

Follow Schmalz

  • Facebook_Vacuum Technology
  • YouTube_SchmalzMediaCenter
  • LinkedIn

Application Videos From the Industrie Logistics and Packaging