Logistics & Packaging

Schmalz sack suction pad SG for handling sacksVideo 124

Schmalz sack suction pad SG for handling sacks
Schmalz sack suction pad SG for handling sacks

The Schmalz SG sack suction pad picks up the sack from the surface of the workpiece and grips it securely. The suction pad is suitable for all sack types and can handle sacks with both stable and unstable contents. The sack suction pad is equipped with a special sealing foam, which allows it to precisely conform to the shape of the workpiece. A support grid within the suction pad prevents the sack from tearing or being sucked in. With the SG sack suction pad, the output was increased from 12 to 22 pieces per minute, which enhanced the productivity of the plant by 80%.

Recommend current page

Follow Schmalz

  • Facebook_Vacuum Technology
  • YouTube_SchmalzMediaCenter
  • LinkedIn

Application Videos From the Industrie Logistics and Packaging