Solar

Automated Handling of PV Wafers with the SWGm Wafer GripperVideo 091

Automated Handling of PV Wafers with the SWGm Wafer Gripper
Automated Handling of PV Wafers with the SWGm Wafer Gripper

The Schmalz Wafer Gripper SWGm is used to separate wafers from the batch, position them for measuring, move them, and sort them into up to 72 different classes, depending on the measuring results. The Wafer Gripper offers maximum precision, minimum damage, contamination protection, low air consumption and slip-free handling of the wafer at acceleration rates of up to 10 g. Furthermore, the SWGm keeps the wafer at an angle of 90°, which is required for the process, and corrects the angle within fractions of a second.

Recommend current page

Follow Schmalz

  • Facebook_Vacuum Technology
  • YouTube_SchmalzMediaCenter
  • LinkedIn

Application Videos From the Industrie Solar