Wood

Large-Area Vacuum Gripping System FMC for loading and deloading of a PressVideo 126

Large-Area Vacuum Gripping System FMC for loading and deloading of a Press
Large-Area Vacuum Gripping System FMC for loading and deloading of a Press

The large-area vacuum gripping system FMC is extremely flexible and can grip workpieces which are narrow, rough and rigid. The gripper system is designed for handling entire layers, regardless of how much of the gripper area is covered. An optimized foam grid serves as the sealing element between the gripper and the workpiece. This sealing foam compensates for uneven areas or knot holes which could cause leaks. The integrated valves open and close individual vacuum points based on how the gripper is covered. The large-area gripping system thus guarantees extremely high holding forces and saves energy by up to 50%. An integrated filter mat protects the large-area gripper from dirt. The gripper can lift loads of up to 700 kg.

Recommend current page

Follow Schmalz

  • Facebook_Vacuum Technology
  • YouTube_SchmalzMediaCenter
  • LinkedIn

Application Videos From the Industrie Wood