Wood

Large-Area Vacuum Gripping System FXC for Flexible handling of doors with various dimensionsVideo 127

Large-Area Vacuum Gripping System FXC for Flexible handling of doors with various dimensions
Large-Area Vacuum Gripping System FXC for Flexible handling of doors with various dimensions

The gripper system can handle different workpieces without requiring changes to the gripper. Even doors with a frame width of only 80 mm are no problem for the gripper system. The foam grid serves as the sealing element between the gripper and the workpiece. This sealing foam compensates for gaps in the workpiece which could cause leaks. The integrated valves open and close individual vacuum points according to how the gripper is covered. The integrated vacuum generation creates a strong holding force with low energy consumption. The large-area gripping system with integrated vacuum generation reduces energy requirements by up to 50% compared to other conventional gripper systems on the market.

Recommend current page

Follow Schmalz

  • Facebook_Vacuum Technology
  • YouTube_SchmalzMediaCenter
  • LinkedIn

Application Videos From the Industrie Wood