Wood
Large-Area Vacuum Gripping System SBX Facilitates Automated Handling of Doors Video 085
Manufacturing doors requires deployment of many machines that need to be equipped quickly and precisely. The SBX large-area gripping system is used for the automated equipping of machines and palletising and depalletising doors. The high suction force of the large-area gripping system facilitates fast acceleration and cycle times. The large-area gripping system is equipped with the patented combi-foam as a sealing element so that workpieces are handled carefully and without leaving a mark. Thanks to its low weight and compact dimensions, the SBX large-area gripping system is generally ideally suited to operation with industrial robots and portals.