Wood

Large-Area Vacuum Gripping System SBX for Handling Sawn Timber/Wooden Boards Video 086

Large-Area Vacuum Gripping System SBX for Handling Sawn Timber/Wooden Boards
Large-Area Vacuum Gripping System SBX for Handling Sawn Timber/Wooden Boards

The SBX large-area gripping system can be used for handling sawn timber/wooden boards with a very warped, rough surface. Even when the workpiece does not cover the entire gripping surface, the large-area gripping system handles workpieces safely and precisely so that knot-holes do not affect handling and even layers that are not complete can be transported. The low weight and compact dimensions make this the ideal gripping system for operation with industrial robots. With the high suction force, fast cycle times can be achieved.