Wood
Large-area vacuum gripping system SBX for unloading a wood saw Video 096
To unload a wood saw, the large-area vacuum gripping system SBX removes the wood layers from the conveyor and transports them to pallets. The large-area vacuum gripping system easily handles workpieces with a wide variety of formats and surfaces. Integrated check valves cause unused vacuum suction openings to close automatically, which provides extra strong holding power and allows the system to grip even wooden boards with knot holes or cracks. The low weight and small dimensions of the the large-area vacuum gripping system make it ideal for operation with industrial robots. The various vacuum generators available for the large-area vacuum gripping system is a special feature. The variant with integrated, pneumatic vacuum generation benefits from minimized cycle times enabled by the high vacuum generation speed. The variant with external vacuum generation saves energy and operating costs, and simplifies maintenance work.