Wood
Vacuum Gripping System SBX for Automated Handling of Glued Laminated Timber BoardsVideo 076
The low weight and compact dimensions of the large-area vacuum gripping system SBX make it best suited for deployment with industrial robots and portals. The patented foam for sealing evens out the unlevel surfaces of the wood that is partially very warped. The check valves of the large-area gripping system SBX also close suction openings that are not covered by the workpiece. The electrically powered blower generates a large volume flow and is particularly suitable for handling the highly air-permeable workpieces. The electrical generation of a vacuum simultaneously keeps operating costs down.