Wood

Vacuum Gripping System SBX for handling layers of woodVideo 133

Vacuum Gripping System SBX for handling layers of wood
Vacuum Gripping System SBX for handling layers of wood

The large-area vacuum gripping system SBX palletizes layers of planed wooden boards from a roller conveyor. The large-area gripping system is equipped with sealing foam which can compensate for uneven workpiece surfaces. Workpieces with different dimensions and surfaces can be transported with ease. Integrated check valves close the suction openings which are not in use, allowing even wooden boards with knots or cracks to be handled. This guarantees maximum holding force during the entire handling process. The large-area gripper’s light weight and compact dimensions make it ideal for use with industrial robots. In this model, the vacuum is created by integrated pneumatic vacuum generators. Because of the fast vacuum generation, the integration of the generators leads to shorter cycle times. External vacuum generation can reduce costs for energy and operation and simplify maintenance.

Recommend current page

Follow Schmalz

  • Facebook_Vacuum Technology
  • YouTube_SchmalzMediaCenter
  • LinkedIn

Application Videos From the Industrie Wood