Wood
Vacuum Gripping System SBX for Handling Sawn Timber and Frames by Layer Video 069
The large-area vacuum gripping system SBX is equipped with a SBM-type vacuum blower. The electrical vacuum generator does not require a compressed air connection and also ensures low operating costs. However, the foam, 20 mm in height, used as a sealing element for the gripper, compensates the unevenness of workpieces, such as unprocessed sawn timber, excellently. The high volume flow generated by the blower is also best suited for handling highly air-permeable workpieces and ensures safe and reliable handling.