Wood

Vacuum Suction Spider SSP in a Assembly Line for Wooden BoardsVideo 142

Vacuum Suction Spider SSP in a Assembly Line for Wooden Boards
Vacuum Suction Spider SSP in a Assembly Line for Wooden Boards

The vacuum suction spider SSP is equipped with suction pads that are specially designed for the wood industry. A double sealing lip on the inside of the suction pad results in an very tight seal on rough and smooth surfaces. The special structure of the bottom surface of the suction pad allows for extremely short cycle times and highly dynamic handling. The vacuum spider is protected by check valves on every suction pad. If only some of the suction pads are covered, the uncovered ones are switched off. This makes it possible to handle wooden boards with many different dimensions. The vacuum spider is made up of a number of individual components that are perfectly tailored to one another, which makes it possible to adjust the device individually for every process. Experienced system consultants at Schmalz design the vacuum system and test it in Schmalz’s testing facilities using the customer’s original workpieces.

Recommend current page

Follow Schmalz

  • Facebook_Vacuum Technology
  • YouTube_SchmalzMediaCenter
  • LinkedIn

Application Videos From the Industrie Wood