Wood

Large-area vacuum gripping system SBX for loading an edge banding machineVideo 095

Large-area vacuum gripping system SBX for loading an edge banding machine
Large-area vacuum gripping system SBX for loading an edge banding machine

Large-area vacuum gripping system SBX handles wooden boards with a wide variety of formats and surfaces. The large-area vacuum gripping system holds long, wide or unplaned boards as well as those with knot holes or cracks. Integrated check valves cause unused suction openings to close automatically, which allows the required holding power to be generated. The low weight and small dimensions of the the SBX make it ideal for operation with industrial robots. Here, the large-area vacuum gripping system is being used to automatically load an edge banding machine. The gripper reduces cycle times to the minimum. The large-area vacuum gripping system has a range of different vacuum generator variants to meet the requirements of different applications. Some large-area vacuum gripping systems have integrated pneumatic vacuum generation and others use external vacuum generation. Integrated, pneumatic vacuum generation allows the vacuum to be generated quickly for minimized cycle times. External vacuum generation has the advantages of saving energy and operating costs, and simplified maintenance work.