Metal and Metal Sheets

Vacuum clamping system Multi-Clamp Suction Plate for manual clamping and processing of a wide range of workpiecesVideo 090

Vacuum clamping system Multi-Clamp Suction Plate  for manual clamping and processing of a wide range of workpieces
Vacuum clamping system Multi-Clamp Suction Plate  for manual clamping and processing of a wide range of workpieces

The vacuum clamping system Multi-Clamp Suction Plate is designed for use in workshops or construction sites. This clamping system is used for fastening workpieces for manual processing. The clamping system itself can be fastened to nearly any even surface using vacuum suction or can be mechanically attached using screws. After the workpiece is placed on the suction plate, it is fastened in place by the vacuum, which effectively secures it against slipping during processing without damaging the workpiece. The flexible sealing cable of the suction plate enables the creation of individual clamping areas, making the suction plate an ideal clamping tool for small to medium-sized workpieces.