Metal and Plastic Processing

Matrix-plate for metall and plastic machining

The matrix-plate is especially suited for safe and reliable clamping of flat metal workpieces with a flat bottom side, ensuring minimum set-up times. Using the vacuum clamping system, even components that are difficult to clamp mechanically can be fixed easily, quickly and precisely – and without distortion.

The matrix-plate can be quickly attached to the CNC machine table using clamping claws or a zero point clamping system. The modular design ensures maximum flexibility with easy handling and allows for

Recommend current page

Follow Schmalz

  • Facebook_Vacuum Technology
  • YouTube_SchmalzMediaCenter
  • LinkedIn