Wood

Vacuum Clamping System for the Flexible Handling of Different WorkpiecesVideo 055

Vacuum Clamping System for the Flexible Handling of Different Workpieces
Vacuum Clamping System for the Flexible Handling of Different Workpieces

The vacuum clamping system MultiClamp clamps workpieces in order to work them manually. It can be used on almost eyery surface so it´s flexible applicable in facilities and construction sites. The sophisticated clamping system Multi-Clamp VC-M is based on Schmalz vacuum clamping technology that has been tried and tested in all sectors of trade and industry. The compact system can be installed flexibly in a great variety of ways, on a workbench or on an existing work surface: it can be screwed on, fixed using a vice or by means of vacuum. The vacuum clamping system Multi-Clamp VC-M consists of a Multi-Clamp suction plate and the Multi-Base turn/swivel fixture. This means the suction plate can also be used as a cost-effective clamping solution without the turn and swivel function.