Wood

VC-K1 Hose-Free Vacuum Block Clamping System for Clamping Wooden Boards in a CNC Machining CenterVideo 079

VC-K1 Hose-Free Vacuum Block Clamping System for Clamping Wooden Boards in a CNC Machining Center
VC-K1 Hose-Free Vacuum Block Clamping System for Clamping Wooden Boards in a CNC Machining Center

The console tables consist of aluminum consoles ready for connection, with internal vacuum distribution and integrated stops for positioning the workpieces precisely. The VC-K1 console table system is equipped with a single-circuit vacuum system, meaning that the vacuum block in these systems is prefastened mechanically to the console beforehand. Once the workpiece has been positioned, the workpiece and the vacuum block are finally fastened to the console by activating the operating vacuum.