Baggage Handling

Vacuum Tube Lifter JumboFlex for Efficient Handling of Baggages at AirportsVideo 054

Vacuum Tube Lifter JumboFlex for Efficient Handling of Baggages at Airports
Vacuum Tube Lifter JumboFlex for Efficient Handling of Baggages at Airports

The vacuum tube lifter JumboFlex is ideal for moving light goods weighing up to 35 kg frequently and very rapidly. The SRC radio control that is used increases productivity and is a worthwhile investment for reducing energy costs. It allows the operator to switch the pump on and off directly at the operating unit. The tube lifter’s ergonomic, single-handed operation lets the employees perform their work easily, without endangering their health. The 2-in-1 gripper has a simple rotating mechanism that allows the user to switch from the vacuum baggage gripper to a mechanical single-hook head for pieces of baggage that cannot be held using suction. The handling system is rounded off by a Schmalz SK column-mounted slewing crane with an aluminum crane rail. This crane is characterized by extreme ease of movement. With a swivel angle of at least 180°, the available work area can be used most effectively. Schmalz cranes can be individually adapted to the conditions, and they complete this application perfectly.