Baggage Handling

Vacuum Tube Lifter JumboFlex for Handling of Baggages at AirportsVideo 034

Vacuum Tube Lifter JumboFlex for Handling of Baggages at Airports
Vacuum Tube Lifter JumboFlex for Handling of Baggages at Airports

The vacuum tube lifter JumboFlex is ideal for frequently and very rapidly moving light goods weighing up to 35 kg. The numerous features of the vacuum lifter provide crucial advantages for handling passenger luggage and special luggage. The lifting aid’s ergonomic, single-handed operation makes it possible for the work to be easily done by one person, without endangering the employee’s health. The 2-in-1 gripper has a simple rotating mechanism that allows the user to switch from the vacuum luggage gripper to a mechanical single-hook head for pieces of luggage that cannot be held using suction. The complete solution is rounded off by a crane system with a crane length of 6,000 mm that ensures perfect low-friction operation, is optimally geared for low room heights, and is the perfect complement to the vacuum lifter JumboFlex.