Baggage Handling

Vacuum Tube Lifter JumboFlex for manual handling of passenger baggage at Hanover airportVideo 119

Vacuum Tube Lifter JumboFlex for manual handling of passenger baggage at Hanover airport
Vacuum Tube Lifter JumboFlex for manual handling of passenger baggage at Hanover airport

The vacuum tube lifter JumboFlex 35 is connected to a crane system and relieves the groundhandler from the loads. The tube lifter lifts baggage of up to 35 kg without much effort. The ergonomic, single-hand operation enables wire-less and flexible working for right-handed and left-handed employees. The operating element of the tube lifter is equipped with a radio control SRC. The operator can switch the pump on and off directly at the operating unit. The radio control guarantees increases in production and energy cost savings. Due to the standardized 2-in-1 gripper, the tube lifter can handle as well suitcases as bags. The simple rotating mechanism allows the user to switch from the vacuum baggage gripper to a mechanical single-hook. The crane system, to which the tube lifter is mounted, is designed with extreme ease of movement of the aluminum crane rail. With a maximum dimension of 8 x 30 m the crane system covers the whole working area.