Chemicals and Pharmaceuticals
Vacuum Tube Lifter JumboErgo for Unstacking Canisters on a Roller ConveyorVideo 016
The JumboErgo 65 vacuum tube lifter is equipped with a special gripper and a longitudinal beam of 1,200 mm. Five suspension hooks are attached to the longitudinal beam, which can hold cans on their handles. This means that the tube lifter is able to pick up five cans weighing 10 kg each simultaneously and set them down towards the pallet. The employees are particularly enthusiastic about the ergonomic operating unit of the JumboErgo tube lifter, and they wouldn’t want to do without it. The productivity increase achieved through much quicker unloading of the roller belts considerably increases the customer value and shows that Schmalz can always meet the requirements, even when a highly customized solution is needed.