Chemicals and Pharmaceuticals

Vacuum Tube Lifter JumboSprint for Fast Handling of Plastic SacksVideo 001

Vacuum Tube Lifter JumboSprint for Fast Handling of Plastic Sacks
Vacuum Tube Lifter JumboSprint for Fast Handling of Plastic Sacks

The vacuum tube lifter JumboSprint is equipped with an ergonomic operating unit which lowers the load when the operator handle is pressed and lifts the load when the operator handle is pulled. The tube lifter JumboSprint handles heavy and unwieldy loads gently and precisely. The tube lifter is equipped with a suction pad, which has a shape that makes it possible to lift sacks. The vacuum tube lifter is attached to a WK wall-mounted slewing crane, which is designed to handle loads of up to 65 kg, thereby perfectly rounding off this complete solution.