Chemicals and Pharmaceuticals

Vacuum Tube Lifter JumboSprint for Handling of Plastic SacksVideo 002

Vacuum Tube Lifter JumboSprint for Handling of Plastic Sacks
Vacuum Tube Lifter JumboSprint for Handling of Plastic Sacks

The vacuum tube lifter JumboSprint 45 was designed to carry loads of up to 45 kg and enables rapid lifting and depositing of the sacks. The suction lifter is equipped with a special sack gripper, which makes it easy to pick up the sacks. With the tube lifter’s special operating unit, “pressing” the handle causes the load to be lowered while “raising” the handle lifts the load. The JumboSprint tube lifter is particularly suited for precise, delicate handling of heavy and unwieldy loads. In combination with an SK aluminum crane system, this solution is especially flexible.