Chemicals and Pharmaceuticals
Vacuum Tube Lifter JumboSprint Ex for Handling Barrels in Explosion-Hazard AreasVideo 099
The vacuum tube lifter JumboSprint Ex is the ideal solution for handling barrels in explosion-hazard areas. The barrels get to the picking over a man conveyor and are lifted with the help of the tube lifter JumboSprint Ex. Due to the usage of the tube lifter JumboSprint Ex only one employee can transport the barrels. In combination with the column-mounted slewing crane, the vacuum tube lifter JumboSprint Ex offers the complete lifting solution. The suction lifter JumboSprint Ex can be used in explosion-hazard areas and is conform to the European explosion protection guideline 94/9/EG (ATEX 100). All mechanical components are in antistatic realisation with potential equalization.