Chemistry & Pharma

Vacuum Tube Lifter JumboErgo for Commissioning of Cardboard Boxes in the Chemical Industry Video 102

Vacuum Tube Lifter JumboErgo for Commissioning of Cardboard Boxes in the Chemical Industry
Vacuum Tube Lifter JumboErgo for Commissioning of Cardboard Boxes in the Chemical Industry

The vacuum tube lifter JumboErgo is equipped with a double suction pad. This suction pad enables to lift different cardboard boxes effortlessly. The tube lifter is offered with a flexible operator handle. Simplest operating is guaranteed due to the ergonomic operator handle. The operator handle ensures effortless working and ergonomic handling of loads in every height. This vacuum solution is topped off with a column-mounted slewing crane SK from Schmalz. This crane is designed for loads up to 65 kg and extremely smooth-running due to its aluminum construction.