Chemistry & Pharma

Vacuum Tube Lifter JumboFlex for Quick Handling of Sacks in a Logistics CenterVideo 048

Vacuum Tube Lifter JumboFlex for Quick Handling of Sacks in a Logistics Center
Vacuum Tube Lifter JumboFlex for Quick Handling of Sacks in a Logistics Center

The vacuum tube lifter JumboFlex 35 is used here to lift the heavy workpieces in the order picking area. The vacuum lifter lifts loads weighing 10 to 25 kg and allows for quick, efficient handling. The tube lifter conforms to the latest ergonomic standards. Its ergonomic, single-handed operation allows the work to be performed without endangering the employees’ health. The quick-change adapter is integrated as a standard component in the vacuum tube lifter JumboFlex and allows all grippers to be changed in seconds, without the need for tools. This makes it possible to use a sack gripper for sacks and a double suction pad for cardboard boxes. The system is rounded off by an SRA aluminum crane system, which has a crane track length of 11,000 mm and provides for flexibility within the working area.