Glass

Vacuum Lifting Device VacuMaster Glass for Ergonomic Handling of Large Glass Elements in Outdoor ApplicationsVideo 003

Vacuum Lifting Device VacuMaster Glass for Ergonomic Handling of Large Glass Elements in Outdoor Applications
Vacuum Lifting Device VacuMaster Glass for Ergonomic Handling of Large Glass Elements in Outdoor Applications

The vacuum lifting device VacuMaster Glass is ideal for a safe and ergonomic handling of glass workpieces outdoors. VacuMaster Glass is attached to the site crane and effortlessly lifts loads up to 600 kg. The workpieces are held by up to eight suction plates. Only vacuum is used to hold the workpiece in place.