Glass
Vacuum Lifting Device VacuMaster Window Comfort for Handling Glass Sheets and Windows Weighing up to 300 kgVideo 108
Individual sheets of glass and even finished windows can be handled without any difficulty with the vacuum lifting device VacuMaster Window Comfort from Schmalz. Just one employee operates the lifting device, making it safe, ergonomic and ensuring gentle treatment of the workpiece. The lifting device is equipped with four suction plates of type SPU that guarantee no damage will be caused during the handling of the glass sheets. Operating the lifting device and the chain hoist could not be easier, thanks to the simple and convenient controller. The lifting device is attached to an aluminum crane system SRA from Schmalz, which enables access to the entire working area.