Glass

Vacuum Lifting Device VacuMaster Window for Handling Panels of Glass and Multi-Casement WindowsVideo 004

Vacuum Lifting Device VacuMaster Window for Handling Panels of Glass and Multi-Casement Windows
Vacuum Lifting Device VacuMaster Window for Handling Panels of Glass and Multi-Casement Windows

The VacuMaster Window vacuum lifting device was designed for loads of up to 300 kg. The lifting device makes it much easier to handle glass sheets and windows. Special suction pads provide the necessary degree of safety. The workpieces can be turned 90° to the left and to the right. The intelligent arrangement of the suction pads even allows the handling of multi-sash windows. The vacuum lifting device guarantees safe handling thanks to its electronic warning device and the vacuum reservoir.