Glass

Vacuum Lifting Device VacuMaster Window for Handling Glass Plates and WindowsVideo 094

Vacuum Lifting Device VacuMaster Window for Handling Glass Plates and Windows
Vacuum Lifting Device VacuMaster Window for Handling Glass Plates and Windows

The vacuum lifting device VacuMaster Window is the ideal solution for the handling of glass and windows. The vacuum lifting device VacuMaster Window is designed for loads with a weight up to 170 kg. Therefore with the lifting device the heavy glass plates can be handled easily. Due to the usage of two suction pads SPU, damaging of the surface is avoided. The lifting device VacuMaster Window convinces by its simple operability and ergonomic working by considering latest ergonomic knowledge. The glass plates can be turned to the left and to the right by 90 degrees. To take the glass plates undamaged from the glass bearing, the vacuum lifting device is combined with a bridge crane system ETK from Schmalz. The smooth aluminum crane construction in combination with the lifting device enable simple, safe and accurate commissioning of the plates and windows by only one employee.