Logistics and Packaging
Vacuum Tube Lifter for Quick and Ergonomic Handling of Cardboard BoxesVideo 028
The vacuum tube lifter JumboFlex is the ideal solution for moving the cardboard boxes quickly. The holding and lifting operations are achieved solely using vacuum force. This allows for a high level of flexibility when working with goods weighing up to 35 kg. The tube lifter combined with the wall-mounted slewing crane uses the complete available working area.