Logistics and Packaging

Vacuum Tube Lifter JumboErgo for Handling of Cardboard Boxes up to 4 m LongVideo 020

Vacuum Tube Lifter JumboErgo for Handling of Cardboard Boxes up to 4 m Long
Vacuum Tube Lifter JumboErgo for Handling of Cardboard Boxes up to 4 m Long

The vacuum tube lifter JumboErgo 85 is equipped with a double suction pad, which can easily lift glued, strapped, or open cardboard boxes. The beam length at which the suction pads can be mounted and adjusted ensures that cardboard boxes of varying lengths can be lifted. The tube lifter JumboErgo can be operated by one person, thus reducing personnel costs. This Schmalz solution is rounded off by the use of an SK column-mounted slewing crane. Due to its customized jib length of 4,000 mm, the slewing crane ensures maximum flexibility and extreme ease of movement.

Recommend current page

Follow Schmalz

  • Facebook_Vacuum Technology
  • YouTube_SchmalzMediaCenter
  • LinkedIn

Application Videos From the Industrie Logistics and Packaging