Logistics and Packaging
Vacuum Tube Lifter JumboErgo for Handling Soft Cartons with a Multiple Suction PadVideo 019
The vacuum tube lifter JumboErgo 45 vacuum tube lifter provides the ideal solution for lifting cardboard boxes. The tube lifter JumboErgo is equipped with a multiple suction pad and makes it easy to lift unstable cardboard boxes, which in this case were telescope boxes. The suction system adapts perfectly to the shape of the workpiece and ensures a high degree of safety. The vacuum tube lifter JumboErgo is mounted on an SRA aluminum crane system, which has a large working area and offers numerous possible combinations for maximum flexibility.