Logistics and Packaging
Vacuum Tube Lifter JumboFlex for Handling of Cardboard Boxes up to 35 kgVideo 027
With the vacuum tube lifter JumboFlex 35, cardboard boxes can be lifted and placed on pallets quickly and efficiently. Working is made much easier thanks to the ergonomic single-handed operation and the low weight of the vacuum lifter. The double suction pad used can easily pick up all types of cardboard boxes, including glued, strapped or open cardboard boxes. In order to provide the appropriate flexibility to handle wider cardboard boxes, the double suction pad is mounted on a longitudinal beam. The SK column-mounted slewing crane is mounted on a mobile base plate, which ensures the flexible use of the crane and the tube lifter.