Logistics and Packaging
Vacuum Tube Lifter JumboFlex for Quick and Efficient Handling of Cardboard BoxesVideo 031
The vacuum tube lifter JumboFlex is ideal for rooms with low ceilings. Loads are gripped and lifted using vacuum force alone. Thanks to the low weight of the lifting solution and a compact design, it can be used even in tight spaces. The cardboard boxes are moved efficiently by only one person, thus reducing personnel costs by 50%. With a monorail fixed to the ceiling, optimum use of the vacuum tube lifter is possible within the available working area.