Logistics and Packaging
Vacuum Tube Lifter JumboFlex for Quick Handling of Parcels in a Post-Cargo-CenterVideo 049
The vacuum tube lifter JumboFlex is used to handle packages quickly and efficiently. The double suction pad that is installed is especially suited for packages and cardboard boxes, because it can lift glued, clamped, and strapped cardboard boxes and packages. The safety of the employee is ensured at all times thanks to the optimum suction effect. The ergonomic, single-hand operation of the tube lifter makes it ideal for frequent and fast movement of light goods weighing up to 35 kg. The vacuum tube lifter JumboFlex makes the work easier to do, is very well received by employees, and helps to spur their motivation. In combination with the SK column-mounted slewing crane, the handling system can achieve extreme ease of movement and allow for the work to be performed much more rapidly.