Logistics and Packaging
Vacuum Tube Lifter JumboFlex with Double Suction Pad for Handling of Cardboard Boxes in a Logistics CenterVideo 030
The vacuum tube lifter JumboFlex provided the ideal solution for lifting and order-picking cardboard boxes quickly and ergonomically. The simple, single-handed operation allows the employee to scan the goods at the same time. This tube lifter uses a double suction pad and is suitable for all types of cardboard boxes, be they glued, strapped, or open. Logistic order picking at Hama is handled entirely by four vacuum tube lifters JumboFlex from Schmalz. These four tube lifters are installed, one at each of the four work areas. Combined with an SRA aluminum crane system, this provides optimum coverage of the entire order picking area.