Logistics and Packaging
Vacuum Tube Lifter JumboFlex with Double Suction Pad for Handling Cardboard BoxesVideo 026
The vacuum tube lifter JumboFlex 35 features easy and ergonomic operation, which can be carried out using only one hand. With the tube lifter, cardboard boxes can easily and quickly be placed on pallets. The double suction pad attached to the tube lifter can also easily lift glued, strapped, or open cardboard boxes. The vacuum tube lifter JumboFlex is always ready for use because of its reliable system.