Logistics and Packaging
Vacuum Tube Lifter JumboSprint for Loading a Machine with Sacks of SugarVideo 032
The vacuum tube lifter JumboSprint allows for accurate and safe control of the sugar sacks. “Pressing” the handle lowers the load, “raising” the handle lifts it. The sack gripper allows for easy lifting of the sugar sacks made of paper. The requirements of the lifting aid for ergonomics, ease of use, speed, and single-person operation are completely fulfilled by the vacuum tube lifter JumboSprint. Thanks to the special bush bearings at the pivot bearing, the WK wall-mounted slewing crane that is used is extremely easy to move. In spite of low room height, the wall-mounted slewing crane guarantees maximum use of the available working area.