Logistics and Packaging
Vacuum Tube Lifter JumboFlex for Handling Cardboard Boxes up to 35 kgVideo 103
The vacuum tube lifter JumboFlex is perfect for frequent and fast moving of cardboard boxes up to a weight of 35 kg. The tube lifter is equipped with a double suction pad. The cardboard boxes can be sucked sidewise additionally, due to its slewability by 90 degrees. A quick-change adapter is integrated in the handling solution, which enables to change the gripper within seconds and toolless. The handling solution is completed by a column-mounted slewing crane SK from Schmalz.