Logistics & Packaging

Vacuum Tube Lifter JumboErgo for Ergonomic Handling of InvertersVideo 137

Vacuum Tube Lifter JumboErgo for Ergonomic Handling of Inverters
Vacuum Tube Lifter JumboErgo for Ergonomic Handling of Inverters

The vacuum tube lifter JumboErgo is designed to handle loads weighing up to 65 kilograms. An ergonomic operator handle reduces the physical strain on the employees. Raising and lowering is controlled using a precision twist grip, similar to a motorcycle gas grip. The tube lifter is equipped with two NBR suction plates. The flexible sealing lip conforms closely to the curved and lightly textured surface of the housing cover. Using a clamping lever, the suction plates can be easily adjusted along the 400 millimeter beam. The tube lifter uses a sensing valve to determine when the suction plates are covered or when a handling process is starting. The vacuum tube lifter is moved using a column-mounted slewing crane with a flat design. The slewing crane was specially designed for applications in spaces with low ceiling heights. With a jib length of 4 m, it provides excellent coverage of the employee’s entire working area. The complete system allows a single operator to handle inverters in an ergonomic fashion without the risk of back injuries.

Recommend current page

Follow Schmalz

  • Facebook_Vacuum Technology
  • YouTube_SchmalzMediaCenter
  • LinkedIn

Application Videos From the Industrie Logistics and Packaging