Logistics & Packaging

Vacuum Tube Lifter JumboErgo for Handling Soft Cartons with a Multiple Suction PadVideo 019

Vacuum Tube Lifter JumboErgo for Handling Soft Cartons with a Multiple Suction Pad
Vacuum Tube Lifter JumboErgo for Handling Soft Cartons with a Multiple Suction Pad

The vacuum tube lifter JumboErgo 45 provided them with the ideal solution for lifting the cardboard boxes. The JumboErgo is equipped with a multiple suction pad and makes it easy to lift the unwieldy and somehow unstable cardboard boxes, which in this case were telescope boxes. The suction system adapts perfectly to the shape of the workpiece and ensures a high degree of safety. The vacuum tube lifter is equipped with a flexible operator handle. The tube lifter therefore enables ergonomic handling of loads at greater heights. The vacuum tube lifter JumboErgo is mounted on an aluminum crane system SRA, which has a large working area and offers numerous possible combinations for maximum flexibility.

Recommend current page

Follow Schmalz

  • Facebook_Vacuum Technology
  • YouTube_SchmalzMediaCenter
  • LinkedIn

Application Videos From the Industrie Logistics and Packaging