Logistics & Packaging

Vacuum Tube Lifter JumboErgo with Single Suction Pad EG-Long for Handling of PalletsVideo 021

Vacuum Tube Lifter JumboErgo with Single Suction Pad EG-Long for Handling of Pallets
Vacuum Tube Lifter JumboErgo with Single Suction Pad EG-Long for Handling of Pallets

The vacuum tube lifter JumboErgo fulfilled the main requirement of making the work easier for the employees. This tube lifter is especially suited for frequent, fast lifting and moving of workpieces. The load is lowered by pressing “Accelerate” and lifted by pressing “Decelerate”. With the tube lifter, safety and ergonomically correct positioning are guaranteed at all work heights. The single suction pad is especially suited for pallets. The SK column-mounted slewing crane is extremely easy to move as a result of the special bush bearings at the pivot bearing and the use of aluminum crane rails.

Recommend current page

Follow Schmalz

  • Facebook_Vacuum Technology
  • YouTube_SchmalzMediaCenter
  • LinkedIn

Application Videos From the Industrie Logistics and Packaging