Logistics & Packaging

Vacuum Tube Lifter JumboFlex with Double Suction Pad for Handling of Cardboard Boxes in a Logistics CenterVideo 030

Vacuum Tube Lifter JumboFlex with Double Suction Pad for Handling of Cardboard Boxes in a Logistics Center
Vacuum Tube Lifter JumboFlex with Double Suction Pad for Handling of Cardboard Boxes in a Logistics Center

The vacuum tube lifter JumboFlex provided them with the ideal solution for quick and ergonomical lifting and moving cardboard boxes. The simple, single-hand operation allows the employee to scan the goods alongside the order picking process. This solution uses a double suction pad and is suitable for all types of cardboard boxes, glued, strapped, or open. Order picking is now handled by four vacuum tube lifters JumboFlex from Schmalz, which are installed at each of the four work areas. The advantage gained by easing the workload is therefore spread throughout the entire process. The vacuum tube lifters are combined with an aluminum crane system SRA. Their especially large working area and easy-to-move aluminum crane rails provide maximum flexibility. The crane system is the perfect addition to their order picking process.

Recommend current page

Follow Schmalz

  • Facebook_Vacuum Technology
  • YouTube_SchmalzMediaCenter
  • LinkedIn

Application Videos From the Industrie Logistics and Packaging