Logistics & Packaging

The Vacuum Tube Lifter JumboFlex for Handling of Stacked Cardboard BoxesVideo 093

The Vacuum Tube Lifter JumboFlex for Handling of Stacked Cardboard Boxes
The Vacuum Tube Lifter JumboFlex for Handling of Stacked Cardboard Boxes

The vacuum tube lifter JumboFlex provided them with the ideal solution for lifting the cardboard boxes. Thanks to single-handed operation and low weight, all employees can lift and move the cardboard boxes without great effort. The tube lifter is the ideal solution for frequent and fast moving of goods with a weight up to 35 kg.The Vacuum tube lifterJumboFlex is equipped with a double suction pad and makes it easy to lift the cumbersome cardboard boxes. The lifting application is only realized by vacuum and therefore enables high flexibility and safety. Equipped with a movable operator handle it is possible to handle loads in great heights. The column-mounted slewing crane SK is also used at Hansgrohe. It is mounted on a mobile base plate (1,.00 length x 1.200 width x 170 mm height) that guarantees flexible use of the crane and devices.

Recommend current page

Follow Schmalz

  • Facebook_Vacuum Technology
  • YouTube_SchmalzMediaCenter
  • LinkedIn

Application Videos From the Industrie Logistics and Packaging