Metal and Metal Sheets
Vacuum Lifting Device VacuMaster Basic for Horizontal Handling of Checker PlatesVideo 038
The vacuum lifting device VacuMaster Basic is the ideal tool for handling sheet metal. Its ergonomic operator handle makes the work easier, without endangering the employees’ health. The operating units of the lifting aid are mounted directly on the handle and make it easy to use. With a maximum load of 190 kg, the lifting device VacuMaster Basic is perfectly suited for transporting metal sheets. The lifting device can be operated by one person alone. The electronic warning device ensures safety: it warns the employee in time in the event of a drop in pressure.