Metal and Metal Sheets

Vacuum Lifting Device VacuMaster Box for Turning of Quadratic Advertising Pylons; Swivelling +/- 90°Video 039

Vacuum Lifting Device VacuMaster Box for Turning of Quadratic Advertising Pylons; Swivelling +/- 90°
Vacuum Lifting Device VacuMaster Box for Turning of Quadratic Advertising Pylons; Swivelling +/- 90°

The vacuum lifting device VacuMaster Box was purchased to provide relief and to reduce personnel costs. This lifting device is suited for the continuous turning of aluminum boxes or, in this case, turning square advertising pylons. With measurements of 2,500 x 2,500 mm, only two employees are required. The gripper arms are easily and infinitely adjustable and can turn and rotate the pylon weighing 120 kg effortlessly and continuously. The company is extremely satisfied with the vacuum lifting device VacuMaster Box.

Recommend current page

Follow Schmalz

  • Facebook_Vacuum Technology
  • YouTube_SchmalzMediaCenter
  • LinkedIn

Application Videos From the Industrie Metal and Metal Sheets