Metal and Metal Sheets
Vacuum Lifting Device VacuMaster Comfort for Handling Metal PlatesVideo 063
The vacuum lifting device VacuMaster Comfort is suitable for the continuous swiveling of workpieces by up to 90°. The lifting device is used for loading and unloading a CNC machine with metal plates. The lifting aid can transport weights of up to 500 kg. Its Comfort-Version make it convenient to use and allow for fast operation. The handling device is equipped with an SK slewing column crane from Schmalz. The jib length of 6,000 mm provides a high degree of flexibility to round off this system.