Metal and Metal Sheets

Vacuum Lifting Device VacuMaster Eco for Horizontal Handling of Air-Tight Workpieces Without External Energy SupplyVideo 042

Vacuum Lifting Device VacuMaster Eco for Horizontal Handling of Air-Tight Workpieces Without External Energy Supply
Vacuum Lifting Device VacuMaster Eco for Horizontal Handling of Air-Tight Workpieces Without External Energy Supply

The vacuum lifting device VacuMaster Eco provided the perfect solution for horizontally lifting the aluminum and metal plates and depositing them for the CNC machine tool. The advantages of the VacuMaster Eco lifting device include that it does not require an external energy source. This means that this lifting aid is especially flexible in use. The battery-operated warning device with battery test function ensures a high degree of work safety. In this case, the vacuum lifting device was designed for a maximum load of 250 kg and can be operated by one person. The company is thrilled about the resulting 50% reduction in personnel costs and highly satisfied.

Recommend current page

Follow Schmalz

  • Facebook_Vacuum Technology
  • YouTube_SchmalzMediaCenter
  • LinkedIn

Application Videos From the Industrie Metal and Metal Sheets